Download document () of 20

111270
Model code: BPM-U-3S-800/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, rotary lever, IP54, HxW=1760x800mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111270
Model Code
BPM-U-3S-800/17-P
EAN
4015081108312
Product Length/Depth
70 mm
Product Height
1765 mm
Product Width
835 mm
Product Weight
8.72 kg
Compliances
RoHS conform
Global Catalog
111270

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for width
800 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification