Download document () of 20

111419
Model code: BP-MSL-4-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Vertical/Middle add-on connection Element MSW H=460mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111419
Model Code
BP-MSL-4-PSN
EAN
4015081109807
Product Length/Depth
50 mm
Product Height
400 mm
Product Width
85 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Global Catalog
111419
Product Type
Accessories

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building height
460 mm
Application
Mounting side wall
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.