Download document () of 20

112318
Model code: XSDMC0606-1-96

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, Meter 96x96, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112318
Model Code
XSDMC0606-1-96
EAN
4015081118663
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
610 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Global Catalog
112318
Product Type
LV switchgear

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification