Download document () of 20

114717
Model code: XLSS143

Eaton xEnergy Light LV systems LV switchgear. Side walls (1 pair), closed, for HxD = 1400 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114717
Model Code
XLSS143
EAN
4015081141173
Product Length/Depth
1400 mm
Product Height
50 mm
Product Width
190 mm
Product Weight
11 kg
Compliances
RoHS conform
Global Catalog
114717
Product Type
LV systems

Product specifications

Used with
Combination enclosure
Accessory
Control centres XVTL
Special features
Countersunk screws included as standard\nEnclosure side plates, in pairs\nExternal fixing with self-threading, self-grounding countersunk screws
Type
Accessory\nCombination enclosure\nControl centres XVTL
Accessory/spare part type
Enclosure side plates
Surface finishing
Polyester powder coating
Powder coating
RAL 7035, light gray
Color
Gray
Degree of protection
IP55
Unit type
Modular system
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for height
1400 mm
Suitable for length/depth
300 mm
Material
Steel
Sheet steel 1.25 mm
Housing material
Sheet steel 1.25 mm
Suitable for
Side panel use
Functions
Enclosure side plates for protection type IP55 to IEC/EN 60529 and IEC/EN 529
For terminating a panel row
Combination enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.