Download document () of 20

114762
Model code: XVTL-IC-4/20

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=2000x425mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114762
Model Code
XVTL-IC-4/20
EAN
4015081141623
Product Length/Depth
1850 mm
Product Height
28 mm
Product Width
358 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Global Catalog
114762
Product Type
Accessories

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.