Download document () of 20

114800
Model code: BPZ-MPL100-425

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=100x425mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114800
Model Code
BPZ-MPL100-425
EAN
4015081142002
Product Length/Depth
330 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Global Catalog
114800
Product Type
Accessories

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
425 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification