Download document () of 20

116213
Model code: XVTL-FITUP-8

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting aid, for XVDL-IC, for D=800mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116213
Model Code
XVTL-FITUP-8
EAN
4015081159529
Product Length/Depth
800 mm
Product Height
100 mm
Product Width
120 mm
Product Weight
4 kg
Compliances
RoHS conform
Global Catalog
116213
Product Type
Accessories

Product specifications

Color
Other
RAL-number
0
Material
Steel
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.