Download document () of 20

116921
Model code: BPZ-CP-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. C section rail 1000

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116921
Model Code
BPZ-CP-1000
EAN
4015081166596
Product Length/Depth
8.5 mm
Product Height
22 mm
Product Width
900 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Global Catalog
116921

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Suitable for width
1000 mm
Material
Sheet steel
Mounting position
Horizontal
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification