Download document () of 20

119179
Model code: BPZ-SS-1/320/SET/BO

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection kit for base, HxD = 100 x 320 mm, blanking/open

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119179
Model Code
BPZ-SS-1/320/SET/BO
EAN
4015081173167
Product Length/Depth
320 mm
Product Height
105 mm
Product Width
65 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Global Catalog
119179

Product specifications

Special features
Blind-open area
Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
320 mm
Application
Plinth
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Export product specification