Download document () of 20

119185
Model code: BPZ-SS-1/300/SET/BO-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection kit for base, HxD = 100 x 300 mm, blanking/open, white

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119185
Model Code
BPZ-SS-1/300/SET/BO-W
EAN
4015081173228
Product Length/Depth
285 mm
Product Height
105 mm
Product Width
65 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Global Catalog
119185
Product Type
Accessories

Product specifications

Special features
Blind-open area
Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
Load capacity - max
250 kg
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
300 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Export product specification