Download document () of 20

119239
Model code: BPZ-FP-800/500-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=500x800mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119239
Model Code
BPZ-FP-800/500-BL
EAN
4015081173761
Product Length/Depth
25 mm
Product Height
500 mm
Product Width
720 mm
Product Weight
5 kg
Compliances
RoHS conform
Global Catalog
119239
Product Type
Accessories

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.