Download document () of 20

119306
Model code: BPZ-USF-20

Eaton xEnergy Basic LV systems Low voltage switchgear. Set for separation frame for UP-3S, Height 20

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119306
Model Code
BPZ-USF-20
EAN
4015081174430
Product Length/Depth
65 mm
Product Height
1955 mm
Product Width
80 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Global Catalog
119306
Product Type
Accessories

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
2060 mm
Suitable for enclosure building width
1000 mm
Application
Partitioned configuration in flush-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification