Download document () of 20

120778
Model code: BPZ-DRS-MT-MSW-1000/425-2-A

Eaton xEnergy Basic LV systems Low voltage switchgear. ZVT DIN-rail kit HxW=425x1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120778
Model Code
BPZ-DRS-MT-MSW-1000/425-2-A
EAN
4015081186082
Product Length/Depth
145 mm
Product Height
430 mm
Product Width
430 mm
Product Weight
5.1 kg
Compliances
RoHS conform
Global Catalog
120778

Product specifications

Type
Additional equipment
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
425 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification