Download document () of 20

131784
Model code: ASLTT-63

Eaton Distribution parts. Through terminals, 500VAC/DC, 63A, 50/60Hz, 1HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
131784
Model Code
ASLTT-63
EAN
5019586148940
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.108 kg
Compliances
RoHS conform
Global Catalog
131784
Product Type
Distribution parts

Product specifications

Used with
SPMT2PA
Accessory
Leadthrough
Additional equipment required
Other
Assembly width
1 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Voltage type
AC
Functions
Other function
Device fitting
Other
Type
  • Accessory
  • Leadthrough
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Rated operational voltage (Ue) - max
690 V
Rated switch current
63 A
Suitable for current of main contact unit - max
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.