Download document () of 20

132931
Model code: XSFB0805

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=800x500mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132931
Model Code
XSFB0805
EAN
4015081298426
Product Length/Depth
815 mm
Product Height
250 mm
Product Width
480 mm
Product Weight
18.3 kg
Compliances
RoHS conform
Global Catalog
132931
Product Type
LV switchgear

Product specifications

Features
EMC-version
Mounting plate depth-adjustable
Connectable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
800 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.