Download document () of 20

132945
Model code: XLSD5D1610

Eaton xEnergy Light LV systems LV switchgear. Section door, closed IP55, two wings, HxW = 1600 x 1000mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
132945
Model Code
XLSD5D1610
EAN
4015081298563
Product Length/Depth
1540 mm
Product Height
80 mm
Product Width
522.5 mm
Product Weight
10.9 kg
Compliances
RoHS conform
Global Catalog
132945
Product Type
LV systems

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.