Download document () of 20

133008
Model code: XSPBM1108

Eaton xEnergy Main LV systems LV switchgear. Bottom-/top plate, split, IP30, for WxD=1100x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133008
Model Code
XSPBM1108
EAN
4015081299195
Product Length/Depth
1010 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
9.3 kg
Compliances
RoHS conform
Global Catalog
133008

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.