Download document () of 20

1363932
Model code: HAL-BC_25X175_BLACK

Eaton Halyester LV systems LV switchgear. Branch cable VKH250 N, bottom

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1363932
Model Code
HAL-BC_25X175_BLACK
EAN
8711426101548
Product Length/Depth
270 mm
Product Height
10 mm
Product Width
160 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Global Catalog
1363932
Product Type
LV systems

Product specifications

Amperage rating
250 A
Number of poles
Single-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.