Download document () of 20

1364216
Model code: HAL-BS_SKH1250_TNC_L123_PEN_B

Eaton Halyester LV systems LV switchgear. Branch strip SKH1250 TNC L123 PEN, bottom

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1364216
Model Code
HAL-BS_SKH1250_TNC_L123_PEN_B
EAN
8711426861541
Product Length/Depth
630 mm
Product Height
105 mm
Product Width
150 mm
Product Weight
21 kg
Compliances
RoHS conform
Global Catalog
1364216
Product Type
LV systems

Product specifications

Amperage rating
1250 A
Number of poles
Four-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.