Download document () of 20

152581
Model code: BPZ-VZFP-800/175-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 800 x 175 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
152581
Model Code
BPZ-VZFP-800/175-45
EAN
4015081493210
Product Length/Depth
35 mm
Product Height
180 mm
Product Width
725 mm
Product Weight
1.17 kg
Compliances
RoHS conform
Global Catalog
152581
Product Type
Accessories

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
175 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification