Download document () of 20

152594
Model code: BPZ-VZFP-600/050-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 600 x 50 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152594
Model Code
BPZ-VZFP-600/050-BL
EAN
4015081493340
Product Length/Depth
35 mm
Product Height
55 mm
Product Width
525 mm
Product Weight
0.55 kg
Compliances
RoHS conform
Global Catalog
152594
Product Type
Accessories

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
50 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification