Download document () of 20

153035
Model code: BPZ-MPL1950-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=1950x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
153035
Model Code
BPZ-MPL1950-1200
EAN
4015081497751
Product Length/Depth
25 mm
Product Height
1880 mm
Product Width
1100 mm
Product Weight
33 kg
Compliances
RoHS conform
Global Catalog
153035

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
2060 mm
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification