Download document () of 20

154956
Model code: BPZ-MAH-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Aluminum Rail for vertical interior fittings Width 1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
154956
Model Code
BPZ-MAH-1000
EAN
4015081516964
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
888 mm
Product Weight
0.38 kg
Compliances
RoHS conform
Global Catalog
154956

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Application
Interior fittings
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Mounting rail
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification