Download document () of 20

155-000-101

Eaton Atlantic LED S Inlay pictogram (single-sided), 24m, ISO fire reel

General specifications

Product Name
Eaton Atlantic LED pictogram
Catalog Number
155-000-101
EAN
8714112074836
Product Length/Depth
254.5 mm
Product Height
0.25 mm
Product Width
124.5 mm
Product Weight
0.025 kg
Compliances
EN
CE Marked
Certifications
ENEC certified
Global Catalog
155-000-101
Product Type
Pictogram

Product specifications

Meaning pictogram
Escape route

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.