Download document () of 20

158118
Model code: XSPTF1008-MC

Eaton xEnergy Main LV systems LV switchgear. Top plate, for F3A-flanges, for WxD=1000x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158118
Model Code
XSPTF1008-MC
EAN
4015081547067
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Global Catalog
158118

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.