Download document () of 20

166226
Model code: XPIX40BCB-H-0602

Eaton xEnergy Main LV systems LV switchgear. Partition, connection-/BB rear area, IZMX40, horizontal, for WxD=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166226
Model Code
XPIX40BCB-H-0602
EAN
4015081627530
Product Length/Depth
310 mm
Product Height
40 mm
Product Width
456 mm
Product Weight
0.9 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Global Catalog
166226
Product Type
LV switchgear

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Other
Suitable for
Internal separation form 2b
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.