Download document () of 20

167290
Model code: E-FAN4

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Filter fans, 4

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167290
Model Code
E-FAN4
EAN
4015081637935
Product Length/Depth
97 mm
Product Height
252 mm
Product Width
252 mm
Product Weight
1.36 kg
Compliances
RoHS conform
Global Catalog
167290
Product Type
Enclosures

Product specifications

Features
Wall build in
Fitted with:
Filter
Noise emission
40 dBA
Number of fans
1
RAL-number
7035
Rated power
18 W
Voltage rating at AC 50 Hz - max
240 V
Voltage rating at AC 50 Hz - min
230 V
Voltage rating at AC 60 Hz - max
240 V
Voltage rating at AC 60 Hz - min
230 V
Voltage rating at DC - max
0 V
Voltage rating at DC - min
0 V
Functions
Air circulator
Color
Gray
Voltage type
AC
Degree of protection
IP54
12 (NEMA)
Mounting method
Snap mounting
Suitable for
19 inch rack mounting
Volume flow (freeblowing)
171 m³/h

Export product specification