Download document () of 20

167575
Model code: XSDMC03135-S

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=300x1350mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167575
Model Code
XSDMC03135-S
EAN
4015081640652
Product Length/Depth
75 mm
Product Height
290 mm
Product Width
675 mm
Product Weight
12.6 kg
Compliances
RoHS conform
Global Catalog
167575
Product Type
LV switchgear

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.