Download document () of 20
Discontinued

167577
Model code: SPCT2-075

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Surge arrester plug-in unit, 75VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167577
Model Code
SPCT2-075
EAN
4015081640690
Product Length/Depth
47 mm
Product Height
54 mm
Product Width
17.5 mm
Product Weight
0.036 kg
Compliances
RoHS conform
Certifications
CE
Global Catalog
167577
Product Type
Surge protection device

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
On basic element
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Signalling at the device
Optic
System configuration type
TN
Other
Type
Surge arrester
Application
Open areas Residential buildings Utility buildings
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Continuous voltage at AC - max
75 V
Continuous voltage at DC - max
0 V
Discharge surge current (8/20) - max
30 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at AC
75 V
Nominal voltage at DC
0 V
Number of conductors without earthing
0
PV-voltage - max
0 V
Short-circuit breaking capacity (ISCCR)
0 kA
Voltage protection level
0.55 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
125 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.