Download document () of 20

168797
Model code: PKE-XTUWACP-36

Eaton Moeller® series PKE Trip block, 15 - 36 A, System protection, Connection to SmartWire-DT: yes, For use with: PKE65 basic device

General specifications

Product Name
Eaton Moeller® series PKE Trip block
Catalog Number
168797
Model Code
PKE-XTUWACP-36
EAN
4015081652884
Product Length/Depth
84.4 mm
Product Height
69.9 mm
Product Width
55 mm
Product Weight
0.196 kg
Certifications
IEC/EN 60947
VDE 0660
Catalog Notes
This is a product for Environment A (Industrial). In environment B (household) this device may cause undesirable radio interference. In this case the user may be obliged to take appropriate measures.
Global Catalog
168797
Product Type
Accessory

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
60 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
In conjunction with PKE-SWD-SP SmartWire DT PKE module
Yes
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
36 A
Static heat dissipation, non-current-dependent Pvs
0 W
Undelayed short-circuit release - max
288 A
Undelayed short-circuit release - min
75 A
Product category
Accessories
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Number of poles
Three-pole
Rated impulse withstand voltage (Uimp)
6000 V AC
Functions
Line and cable protection
Overcurrent protection
System protection
Short-circuit protection
Altitude
Max. 2000 m
Voltage type
Self powered
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
4.9 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.7 W
Overload release current setting - max
36 A
Overload release current setting - min
15 A
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current for specified heat dissipation (In)
36 A
Current flow times - min
For all combinations with an SWD activation, you need not adhere to the minimum current flow times and minimum cut-out periods.
1000 (Class 20) AC-4 cycle operation, Main conducting paths
700 (Class 10) AC-4 cycle operation, Main conducting paths
900 (Class 15) AC-4 cycle operation, Main conducting paths
Note: Going below the minimum current flow time can cause overheating of the load (motor).
500 (Class 5) AC-4 cycle operation, Main conducting paths
Degree of protection
Terminals: IP00
Device: IP20
Overvoltage category
III
Cut-out periods - min
≤ 500 ms, main conducting paths, AC-4 cycle operation
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Protection type
Electronic release
Rated operational current (Ie)
36 A
Short-circuit release
Delayed approx. 60 ms, Trip blocks
Trip block adjustable 5 - 8 x Ir
75 A - 288 A, Irm, Setting range
± 20% tolerance, Trip blocks
Short-circuit release function
Delayed
Temperature compensation
-25 - 55 °C, Operating range
-5 - 40 °C to IEC/EN 60947, VDE 0660
Number of auxiliary contacts (normally open contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Voltage type of supply voltage
AC
Number of auxiliary contacts (change-over contacts)
0
Voltage type of operating voltage
AC
Rated switch current
36 A
Supply voltage at AC, 50 Hz - min
690 V
Supply voltage at AC, 50 Hz - max
690 V
Supply voltage at AC, 60 Hz - min
690 V
Supply voltage at AC, 60 Hz - max
690 V
Operating voltage at AC, 50 Hz - min
690 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
690 V
Operating voltage at AC, 60 Hz - max
690 V
Operating voltage at DC - min
690 V
Operating voltage at DC - max
690 V

Export product specification