Eaton Distribution parts. End cap, 4-phase, EC/4P
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
168824
|
| Model Code |
BB-EV-EC/4P
|
| EAN |
4015081653157
|
| Product Length/Depth |
24 mm
|
| Product Height |
8 mm
|
| Product Width |
23 mm
|
| Product Weight |
0.003 kg
|
| Compliances |
RoHS conform
|
| Global Catalog |
168824
|
| Used with |
BB-EV
Busbar |
| Features |
Busbar
|
| Accessory/spare part type |
End cap for shroud section
|
| Color |
Other
|
| Material |
Plastic
|
| Model |
End cap
|
| Suitable for |
Other
|
| Type |
|
| Application |
Switchgear for industrial and advanced commercial applications
|