Download document () of 20

170E5204

Fuse-link, high speed, 32 A, AC 6 kV, size 1, 65 x 70 x 300 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5204
UPC
051712847230
EAN
5996516006801
Product Length/Depth
416 mm
Product Height
55 mm
Product Width
77 mm
Product Weight
438 g
Compliances
EAC
Certifications
IEC
Global Catalog
170E5204
Product Type
High speed square body fuse

Product specifications

Amperage Rating
32 A
Breaking capacity
50 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
6000 V
Center-to-center distance of connections
295 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
25 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
50 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
6000 V
Type
Fuse
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification