Download document () of 20

170L3760

Fuse-link, high speed, 160 A, AC 660 V, DIN 00, 30 x 60 x 78 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L3760
EAN
5027590439329
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
210.3333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Global Catalog
170L3760
Product Type
High speed square body fuse

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
660 V
Current type
AC
Class
Class aR
Watt losses
30 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
200 kAIC
Construction size
00
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification