Download document () of 20

170L9610

Fuse-link, high speed, 1000 A, AC 400 V, Size 3, 74 x 103 x 128 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9610
EAN
5996516009048
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Global Catalog
170L9610
Product Type
High speed square body fuse

Product specifications

Amperage Rating
1000 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
400 V
Center-to-center distance of connections
91.5 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Watt losses
155 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
400 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification