Download document () of 20

170M2018

Eaton Bussmann series high speed traction fuse, Parallel Fuse Link, 750V, 1250A, 110 kAIC, Other, Fuse, Class gR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2018
UPC
051712391399
EAN
5027590303637
Product Length/Depth
150 mm
Product Height
92 mm
Product Width
161 mm
Product Weight
4592 g
Warranty
Not Applicable
Compliances
Not Applicable
Certifications
IEC
Global Catalog
170M2018
Product Type
High speed traction fuse

Product specifications

Amperage Rating
1250 A
Breaking capacity
110 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
110 A
Fuse size
23
Class
Class gR
Clearing (I2T)
2875800 at 750 Vdc
Watt losses
224 W
Fuse shape
Square body, parallel bolted tags
Pre arc (I2T)
694000
Mounting dimension
Other
Center-to-center distance of connections
148 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
110 kAIC
Construction size
3
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Special features
Parallel Fuse Link
Application
  • traction
  • third rail
Fuse system (according to IEC 60269)
Other

Export product specification