Download document () of 20

170M5904

Fuse-link, high speed, 250 A, AC 6000 V, size 2, 61 x 77 x 363 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5904
EAN
5996516016916
Product Length/Depth
94 mm
Product Height
80 mm
Product Width
377 mm
Product Weight
2.799 g
Certifications
IEC
Global Catalog
170M5904
Product Type
High speed square body fuse

Product specifications

Amperage Rating
250 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
6000 V
Center-to-center distance of connections
363 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
165 W
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
6000 V
Type
Fuse
Application
semiconductor protection
Fuse type
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification