Download document () of 20

170M6791

Fuse-link, high speed, 1400 A, AC 1250 V, 2 x size 3, 74 x 52 x 167 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6791
UPC
051712309752
EAN
5027590463201
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1527 g
Compliances
CE
Global Catalog
170M6791
Product Type
High speed square body fuse

Product specifications

Amperage Rating
1400 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
23
Rated voltage AC
1250 V
Center-to-center distance of connections
75 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
3800000 at 1250 V
Watt losses
230 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
460000
Color
None
Interrupt rating
125 kAIC
Construction size
23
Mounting method
Flush
Packaging type
Standard
Voltage rating
1250 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/75 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification