Download document () of 20

170M7520

Fuse-link, high speed, 2100 A, AC 1500 V, 100 kA, size 4, 120 x 105 x 119 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7520
UPC
051712798631
EAN
5996516021569
Product Length/Depth
220 mm
Product Height
120 mm
Product Width
167 mm
Product Weight
746 g
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
170M7520
Product Type
High speed square body fuse

Product specifications

Amperage Rating
2100 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
1500 V
Center-to-center distance of connections
119 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
285 W
Color
None
Interrupt rating
100 kAIC
Construction size
4
Packaging type
Standard
Voltage rating
1500 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
Other

Export product specification