Download document () of 20

170M7639

Fuse-link, high speed, 1700 A, AC 1000 V, 200 kA, size 4, 105 x 120 x 95 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7639
UPC
051712542791
Product Length/Depth
105 mm
Product Height
95 mm
Product Width
120 mm
Product Weight
0.45 g
Warranty
Not Applicable
Compliances
CE
Certifications
IEC Rated
Global Catalog
170M7639
Product Type
High speed square body fuse

Product specifications

Amperage Rating
1700 A
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Class
Class aR
Clearing (I2T)
5000000 at 1000 V
Watt losses
260 W
Pre arc (I2T)
850000
Mounting method
Flush
Packaging type
Standard
Quantity
4
Voltage rating
1000 V (IEC)
Special features
Indicator style K for microswitch, Electric engineering
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/95 Type K Indicator

Export product specification