Download document () of 20

172719
Model code: XTSZPTAV-W600

Eaton xEnergy Main LV systems LV switchgear. Top plate for OpenFrame, ventilated, W=600mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172719
Model Code
XTSZPTAV-W600
EAN
4015081692675
Product Length/Depth
682 mm
Product Height
78 mm
Product Width
307 mm
Product Weight
6.598 kg
Compliances
RoHS conform
Global Catalog
172719
Product Type
LV switchgear

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.