Download document () of 20

173061
Model code: XTSZDSQC-H250W425

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=250x425mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173061
Model Code
XTSZDSQC-H250W425
EAN
4015081696475
Product Length/Depth
29 mm
Product Height
240 mm
Product Width
417 mm
Product Weight
3.699 kg
Compliances
RoHS conform
Global Catalog
173061

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.