Download document () of 20

173589
Model code: BPZ-DMT-800/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (steel sheet) with clip-down handle IP55 HxW=1030x770mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173589
Model Code
BPZ-DMT-800/10-P
EAN
4015081699964
Product Length/Depth
60 mm
Product Height
1027 mm
Product Width
766 mm
Product Weight
12.5 kg
Compliances
RoHS conform
Global Catalog
173589
Product Type
Accessories

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP55
NEMA Other
Suitable for height
1060 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Steel
Sheet steel/glass
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification