Download document () of 20

174395
Model code: BPZ-MPL-NZM3-600-MX

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate NZM3 symmetrical W=600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
174395
Model Code
BPZ-MPL-NZM3-600-MX
EAN
4015081708574
Product Length/Depth
44 mm
Product Height
299 mm
Product Width
492 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Global Catalog
174395
Product Type
Accessories

Product specifications

Used with
NZM3
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
600 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Mounting position within enclosure
Symmetrical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.