Download document () of 20

177099
Model code: XMN4W1002M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate; 2xNZM4; 4p; withdrawable unit; W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177099
Model Code
XMN4W1002M
EAN
4015081715428
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
889 mm
Product Weight
12.4 kg
Compliances
RoHS conform
Global Catalog
177099

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification