Download document () of 20

178400
Model code: BPZ-KB-6/400

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1-pole, 400A, 6 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178400
Model Code
BPZ-KB-6/400
EAN
4015081737031
Product Length/Depth
50.2 mm
Product Height
103 mm
Product Width
44.4 mm
Product Weight
0.522 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
Global Catalog
178400

Product specifications

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
25 Nm / 221.2 lbf (incoming). 3.5 Nm - 7 Nm / 31 lbf - 62 lbf (outgoing). Allen key 8 mm
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
185 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
6 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²
Conductor cross section (solid, solid-strand) - min
10 mm²
Amperage rating
400 A
Rated short-time withstand current (Icw)
21 kA
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP10
Mounting position
Universal
Clamp material
Brass
Plain
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
7
Number of clamping units per pole
7
Rated peak withstand current
50 kA
Voltage rating at AC Cu (IEC) - max
1000 VAC
Rated operation current (Ie) Cu (IEC)
400 A
Terminal capacity (single/multi-wire)
3/0 - 500 MCM AWG (incoming)
6 mm² - 35 mm² (outgoing, fine wire (with sleeve))
8 - 1 AWG (outgoing)
10 mm² - 50 mm² (outgoing)
2/0 - 6/0 AWG (incoming, fine wire (with sleeve))
70 mm² - 185 mm² (incoming, fine wire (with sleeve))
95 mm² - 240 mm² (incoming)
10 - 2 AWG (outgoing, fine wire (with sleeve))

Export product specification