Download document () of 20

178914
Model code: GAH4-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement front plate, hollow-wall, 4-row for KLV-HW

General specifications

Product Name
Eaton xComfort KLV cover
Catalog Number
178914
Model Code
GAH4-KLV
EAN
4015081742318
Product Length/Depth
30.5 mm
Product Height
637.5 mm
Product Width
274 mm
Product Weight
0.67 kg
Compliances
RoHS conform
Global Catalog
178914

Product specifications

Used with
Replacement front plate
KLV Accessories
Spare parts
KLV distribution board
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.