Photo is representative
Download
Eaton PV Switch disconnector, DC, 600V, 63A, rotary knob
| Product Name |
Eaton PV disconnector
|
| Catalog Number |
179261
|
| Model Code |
PV-DIS-06-63/2-ROT
|
| EAN |
4015081743483
|
| Product Length/Depth |
113 mm
|
| Product Height |
145 mm
|
| Product Width |
54 mm
|
| Product Weight |
0.527 kg
|
| Compliances |
VDE
RoHS conform |
| Global Catalog |
179261
|
| Product Type |
Disconnector
|
| Special features |
|
| Type |
Photovoltaik switch-disconnector
|
| Features |
Version as maintenance-/service switch
|
| Actuator color |
Black
|
| Utilization category |
DC-PV (EN 60947-3)
|
| Climatic proofing |
IEC 60947-2
|
| Actuator type |
Turn button
|
| Ambient operating temperature - max |
40 °C
|
| Ambient operating temperature - min |
-20 °C
|
| Ambient operating temperature details |
-20 °C - 40 °C (40 °C - 75 °C derating)
|
| Ambient storage temperature - max |
75 °C
|
| Ambient storage temperature - min |
40 °C
|
| Application |
|
| Number of auxiliary contacts (change-over contacts) |
0
|
| Number of auxiliary contacts (normally closed contacts) |
0
|
| Number of auxiliary contacts (normally open contacts) |
0
|
| Number of poles |
Two-pole
|
| Rated insulation voltage (Ui) |
1000 V
|
| Rated operating voltage (Ue) - max |
1000 V
|
| Rated operating voltage (Ue) - min |
600 V
|
| Voltage rating |
600 V
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Isolation |
Safe electrical isolation
|
| Cable material |
Copper, Cu
|
| Device construction |
Built-in device fixed built-in technique
|
| Rated short-time withstand current (Icw) |
756 kA
|
| Electrical connection type of main circuit |
Frame clamp
|
| Contact rating at DC - max |
100 %
|
| Mounting position |
As required
|
| Degree of protection |
IP20
Other IP40 (when fitted) |
| Degree of protection (front side) |
IP20
|
| Suitable for |
Distribution board installation
|
| Functions |
Voltage release optional
Interlockable |
| Number of switches |
1
|
| Shock resistance |
IEC 60947-2
|
| Terminal dimensions |
2.5 mm² - 50 mm²
|
| Width in number of modular spacings |
3
|
| Housing color |
Gray
|
| Housing material |
Plastic
|