Download document () of 20

180576
Model code: XSMLV-I-CONNECT

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for fuse combination unit connection, section-to-section

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180576
Model Code
XSMLV-I-CONNECT
EAN
4015081757411
Product Length/Depth
280 mm
Product Height
125 mm
Product Width
100 mm
Product Weight
2.3 kg
Compliances
RoHS conform
Global Catalog
180576
Product Type
LV switchgear

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.