Download document () of 20

183002
Model code: XNH00-XCT

Eaton xEffect - XNH circuit protection. Box terminal for NH00 1 NH fuse-switch 1,5-50 mm²

General specifications

Product Name
Eaton xEffect XNH box terminal
Catalog Number
183002
Model Code
XNH00-XCT
EAN
4015081779291
Product Length/Depth
15 mm
Product Height
17 mm
Product Width
24 mm
Product Weight
0.015 kg
Compliances
RoHS conform
Global Catalog
183002

Product specifications

Accessory/spare part type
Clamp-type terminal
Connection technique
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
1.5 - 50 mm², Cu

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.