Download document () of 20

184138
Model code: IZMX-DEG16-W-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Spare door seal, Replacement door escutcheon with gasket IP31, For use with IZMX16…W, INX16…W

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184138
Model Code
IZMX-DEG16-W-1
EAN
4015081783359
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
300 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Global Catalog
184138
Product Type
Accessories

Product specifications

Used with
INX16…W
IZMX16…W
Accessory/spare part type
Accessory
Other
Spare part
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • Replacement door escutcheon with gasket IP31
  • Spare part; supplied as standard with every breaker.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.